X Close
Batteries
Start-stop Vehicles

Start-Stop Passenger Vehicles

Destined to be on the majority of cars in the next few years, start-stop technology is a revolutionary step toward energy efficiency. Start-stop systems automatically shut down and restart the engine to reduce the amount of time it's idling, therefore cutting down on fuel consumption and emissions.
car in tunnel
Batteries for Start-Stop Vehicles
Start-stop batteries must have sufficient energy to restart the engine. When the driver presses down on the clutch pedal ready to pull away, or releases the brake pedal in an automatic vehicle, the engine automatically restarts. Having a reliable battery to create and store energy is crucial for start-stop vehicles.
Start-stop vehicles
Drivers recoup the additional cost associated with start-stop technology—about $250 to $300—within three years in the form of less money spent on gas. The investment then continues to pay an annual dividend of $100 in gas savings for the rest of the vehicle’s life (assuming gas prices stay constant). That’s an excellent return by any measure. With today’s gas prices, a 5 percent savings in fuel may amount to around $40 a year, or about 80 cents a week.
Learn more about start-stop technology