X Close
Batteries
Lead-acid Battery Products

Absorbent Glass Mat Battery Products

Unprecedented performance in the most demanding conditions.

Johnson Controls offers absorbent glass mat (AGM) battery products for a variety of applications. We’ve been manufacturing AGM batteries since 2001 and have produced 28 million batteries since 2007. All of our batteries are built with the specific needs of original equipment manufacturers and aftermarket customers in mind.

Our AGM batteries offer superior performance — with a glass mat separator that delivers up to two times the life of standard flooded lead-acid batteries and unprecedented energy output even in the most demanding conditions. And with manufacturing facilities throughout the world, we’re able to provide AGM batteries wherever our customers need them.

body_agmgrid
Automotive AGM batteries

Our automotive AGM batteries offer improved reliability and performance to support vehicles with high accessory loads and start-stop systems with regenerative braking energy recuperation. They are engineered to provide up to two times the life of standard flooded batteries. Our AGM batteries also offer these benefits:

  • PowerFrame® grid technology.
  • Greater cycling capability to power extended engine-off periods.
  • Excellent starting power, even at lower charge states.
  • Vibration-resistant and totally maintenance-free.
  • Reinforced polypropylene case built to hold up under pressure.
  • NONSPILLABLE, sealed design that mounts anywhere, in any orientation. 
body_heavydutytruck (1)
Heavy-Duty Truck AGM Batteries

Our heavy-duty truck AGM batteries offer twice the performance and life of flooded batteries. They’re dual-purpose, with both starting and deep-cycling capabilities even in the most demanding environments. Additional benefits include:

  • PowerFrame® grid technology.
  • Greater cycling capability to power extended engine-off periods.
  • Excellent starting power, even at low state of charge and low temperatures.
  • Vibration-resistant and totally maintenance-free.
  • Reinforced polypropylene case built to hold up under pressure.
  • NONSPILLABLE, sealed design that mounts anywhere, in any orientation.
body_motorcycle (1)
Motorcycle Powersports AGM Batteries

Our factory-activated AGM batteries fit a range of powersports applications, including motorcycles, all-terrain vehicles, snowmobiles and more. They feature:

  • Superior durability, power, vibration resistance and cycling.
  • Longer life.
  • Proprietary testing to guarantee the highest-quality product for any market.
  • Factory-activated, NONSPILLABLE, sealed design that mounts in any orientation and means no acid bottles or charging.
page_OPTIMA
OPTIMA® AGM batteries

OPTIMA batteries are The Ultimate Power Source, delivering supreme performance and reliability. OPTIMA batteries power automobiles, boats and commercial vehicles worldwide through the most extreme and harshest environments. OPTIMA batteries offer:

  • Patented SIX PACK™ design and SPIRALCELL TECHNOLOGY® utilize pure (99.9 percent) lead plates and provide up to three times the life of traditional flooded batteries.
  • High cycle life to power electronics and accessories.
  • More than 15 times the vibration resistance of traditional flooded batteries.
  • Spillproof and maintenance-free for absolute peace of mind.
  • Available in RedTop®, YellowTop®, and BlueTop® (marine applications)