X Close
Lead-acid Battery Products

Flooded Lead-Acid Battery Products

Consistent quality delivered globally

Johnson Controls offers a full portfolio of flooded lead-acid batteries that cover an extensive range of vehicles. Each battery is built to meet the specific needs of our global customer base of original equipment manufacturers and aftermarket customers.

Our dedication to safety, quality and continuous improvement ensure the highest quality. And our global manufacturing footprint provides us with the ability to deliver batteries to our customers wherever and whenever they may need them.

Automotive Flooded Batteries

Our flooded 12 volt batteries are engineered to support the electrical demands of today’s vehicles, providing reliable starting power time and time again in the most demanding climate conditions. They feature our exclusive PowerFrame® grid technology, which delivers the following benefits:

  • Structurally strong: PowerFrame patented grid technology is up to 66 percent more durable and corrosion-resistant than other grid designs.
  • Patterned for power: The PowerFrame grid design provides superior cranking power with up to 70 percent better electrical flow than other grid technologies.
  • Clean construction: PowerFrame manufacturing uses 20 percent less energy and produces 20 percent fewer greenhouse gases than other manufacturing methods.

All of these features — combined with superior safety, quality and our recycling system — allow us to offer high-performing, environmentally friendly products.

Marine Flooded Batteries

We offer a full product portfolio of marine starting and deep cycle batteries, keeping our customers on the water longer. From high-cranking starting batteries to standard and enhanced deep-cycle flooded batteries to premium-performance OPTIMA® batteries, we have the right marine offering for any customer need. Benefits include:

  • Starting batteries deliver sudden bursts of engine starting power.
  • Deep-cycle batteries start engines and power accessories when the engine is not running.
  • More durable construction with increased cycling capabilities, improving life in deep-cycle applications.
Golf Car Flooded Batteries

Whether you need a battery to get you through multiple rounds of golf or reliable energy for industrial applications like scissor lifts or floor scrubbers, our golf car batteries are built to provide the deep cycle performance you need. Benefits include:

  • High-density active material and a specially formulated grid alloy that enables battery to withstand the stress of repetitive cycling.
  • Ganged vents for convenient watering.
  • Heavy-duty plate straps and tight element fit for vibration resistance.
Lawn and Garden Batteries

Our lawn and garden batteries are designed to provide reliable starting power every time. Product features include:

  • Convenient, maintenance-free  design.
  • Envelope separators protect plates, provide superior cranking capacity and prevent internal shorting.
Heavy Duty Truck Flooded Batteries

Our heavy-duty, commercial-grade batteries are built for superior performance and increased cycling in challenging environments. PowerFrame® grid technology provides longer life, corrosion resistance and up to 70 percent better electrical flow. In addition:

  • Maintenance-free vents increase battery life and prevent corrosion.
  • Lead alloy straps and anchor bonding increase vibration resistance.
  • Integrated folding handles allow easy carrying and installation.
  • Impact-resistant case with reinforced end walls for durability.
  • Robust separators resist shorts.