X Close
image

Active Linear Vertical Coil Chilled Beam

Download Specs
Features and Benefits
Resources
  • Great for classroom applications
  • Standard Features: Condensate tray with drain connection, 2-pipe or 4-pipe sensible cooling coils, perforated grille, durable powder coat finish
  • Available Options: Linear bar grille, MPT coil connections, braided stainless steel flexible hoses, coil drain, external insulation


Disclaimer: Lorem ipsum copy about spam sit amet, consectetur adipisicing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliquadolore magnam aliquam quaerat voluptatem. sed do eiusmod tempor incididunt ut labore et dolore magna aliquadolore magnam aliquam quaerat voluptatem.
Cancel
Download

Contact Us

Leave a message
Contact Us for More Information on Air Systems Contact us x