X Close
CBAB Bottom iso With Grilles Hi Res

Horizontal Recessed Active Chilled/Bulkhead Beam

Download Specs
Features and Benefits
Resources
  • For bulkhead installations in hotels, dormitories and high rise residential
  • Standard Features: 2-pipe or 4-pipe sensible cooling coils, louvered supply grille, perforated return grille
  • Available Options: MPT coil connections, braided stainless steel flexible hoses, coil drain, external insulation



Disclaimer: Lorem ipsum copy about spam sit amet, consectetur adipisicing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliquadolore magnam aliquam quaerat voluptatem. sed do eiusmod tempor incididunt ut labore et dolore magna aliquadolore magnam aliquam quaerat voluptatem.
Cancel
Download

Contact Us

Leave a message
Contact Us for More Information on Air Systems Contact us x