X Close
CBAW Top Iso

Side Wall Concealed Active Chilled Beam

Download Specs
Features and Benefits
Resources
  • For unique sidewall and bulkhead installations
  • Standard Features: 2-pipe or 4-pipe sensible cooling coils, perforated return grille
  • Available Options: Linear bar return grille, MPT coil connections, braided stainless steel flexible hoses, coil drain, external insulation

 

Disclaimer: Lorem ipsum copy about spam sit amet, consectetur adipisicing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliquadolore magnam aliquam quaerat voluptatem. sed do eiusmod tempor incididunt ut labore et dolore magna aliquadolore magnam aliquam quaerat voluptatem.
Cancel
Download

Contact Us

Leave a message
Contact Us for More Information on Air Systems Contact us x