X Close
Vertical Fan Oil Unit

Floor Mounted Vertical Fan Coil Units

CFM: 200 to 1,200 CFM
Choose between a flat top, slope top, or concealed vertical floor-mounted fan coil unit. All are AHRI certified to ensure reliable performance. Units offer a 3-speed direct-drive motor in either PSC or ECM.
Features and Benefits
Resources
  • Superior Efficiency – Uses 30 to 50% less energy than competitive units with the same capacity.
  • Excellent For Retrofits – Matches dimensions of most US models. Vary H & W in 1” increments, up to 12”.
  • Model Flexibility – Available in concealed, exposed, and slope-top models. High IEQ – Indoor environmental quality is improved with sloped drain pans, high-efficiency filters, and low sound levels.
  • Complete Control – Thermostats with time clock or occupancy sensor, factory-mounted piping packages, network-compatible.
Disclaimer: Lorem ipsum copy about spam sit amet, consectetur adipisicing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliquadolore magnam aliquam quaerat voluptatem. sed do eiusmod tempor incididunt ut labore et dolore magna aliquadolore magnam aliquam quaerat voluptatem.
Cancel
Download
Other People Have Viewed

Contact Us

Leave a message
Contact Us for More Information on Air Systems Contact us x
jQuery("a[href*='.docx'],a[href*='.pdf']").attr("onclick","LogClick(this);")