X Close
Horizontal and Vertical Blower Coil Unit

Horizontal & Vertical Blower Coil Units

CFM: 800 to 4,000 CFM
Blower coil units provide an excellent indoor air quality with a flexible design and multiple control and fusing options.
Features and Benefits
Resources
  • Flexible design – Chilled-water or direct-expansion coil for cooling, hot-water, steam, or electric coil for heating; 2- or 4-pipe
  • Excellent IAQ – Low-leak dampers; 2” pre-filters and 4” final filters available; cabinets can be insulated with foil-faced fiberglass
  • Power components – Variable frequency drive or magnetic motor starters; disconnect switches; main fusing; high-efficiency motors
Disclaimer: Lorem ipsum copy about spam sit amet, consectetur adipisicing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliquadolore magnam aliquam quaerat voluptatem. sed do eiusmod tempor incididunt ut labore et dolore magna aliquadolore magnam aliquam quaerat voluptatem.
Cancel
Download
Other People Have Viewed

Contact Us

Leave a message
Contact Us for More Information on Air Systems Contact us x
jQuery("a[href*='.docx'],a[href*='.pdf']").attr("onclick","LogClick(this);")