X Close
Horizontal Low  Profile FCU

Horizontal Low Profile Fan Coil Units

CFM: 250 to 1,200 CFM
Low profile vertical fan-coil units offer optimized performance, flexible design, choice of controls and more, to offer excellent performance and indoor air quality.

Features and Benefits
Resources
  • Optimized performance – ARI-440 certified and labeled; chilled-water coil for cooling, hot-water or electric coil for heating.
  • Flexible design – Exposed or concealed cabinet; 2- or 4-pipe coils
  • Piping packages - Factory-assembled piping packages available
  • Choice of controls – Thermostats can be analog, digital display, or programmable; unit-mount or remote-mount. Controls can be interfaced with a building automation system, or operate on a stand-alone basis.
  • Excellent IAQ – Low sound levels; sloped drain pans are also cleanable; cabinets can be insulated with foil-faced fiberglass or closed-cell foam
  • Superior serviceability – Filters removable without removing front panel; fan deck, drain pan, and coils can all be removed for servicing
Disclaimer: Lorem ipsum copy about spam sit amet, consectetur adipisicing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliquadolore magnam aliquam quaerat voluptatem. sed do eiusmod tempor incididunt ut labore et dolore magna aliquadolore magnam aliquam quaerat voluptatem.
Cancel
Download
Other People Have Viewed

Contact Us

Leave a message
Contact Us for More Information on Air Systems Contact us x
jQuery("a[href*='.docx'],a[href*='.pdf']").attr("onclick","LogClick(this);")