X Close
High Performance Vertical Fan Coil Unit

Vertical, High-Performance Fan Coil Units

CFM: 400 to 2,000 CFM
An extensive variety of components provide a flexible and versatile fan coil unit to meet the needs of any building. Plus, the variety of options available with FCC units is where you find the versatility to fit any heating, ventilating, and air-conditioning need.
Features and Benefits
Resources
  • Optimized performance – ARI-440 certified and labeled; chilled-water or direct-expansion coil for cooling, hot-water or electric coil for heating.
  • Flexible design – Small footprint; front or bottom return.
  • Choice of controls – Direct Digital Controls for BACnet®, N2, or LON®; remote-mount thermostats can be analog, digital display, or programmable.
  • Excellent IAQ – Low sound levels; cabinets can be insulated with foil-faced fiberglass or closed-cell foam; 2” flat filter available; sloped drain pans.
Disclaimer: Lorem ipsum copy about spam sit amet, consectetur adipisicing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliquadolore magnam aliquam quaerat voluptatem. sed do eiusmod tempor incididunt ut labore et dolore magna aliquadolore magnam aliquam quaerat voluptatem.
Cancel
Download
Other People Have Viewed

Contact Us

Leave a message
Contact Us for More Information on Air Systems Contact us x
jQuery("a[href*='.docx'],a[href*='.pdf']").attr("onclick","LogClick(this);")