X Close
HVAC LOW CONTOUR DOWNBLAST Commercial Centrifugal Fan

AXIAL PROP (PAFP, PAFX, PAFC, PAFL, PAFM, PAFH, PAFB)

Axial Propeller Panel Fans
Download Specs

YORK® PAF-Series of propeller fans provides a variety of solutions to address the needs of wall mounted exhaust and ventilation applications, such as garages, factories, warehouses, and other relatively clean air applications.

Whether steel or cast aluminum, all propellers in this product line are statically and dynamically balanced to AMCA Standard 204-96, Balance Quality and Vibration Levels for Fans, to ensure quiet and reliable operation.

The PAF-Series of fans allow one of the broadest motor selections in the industry. All fans are fully assembled and test run prior to shipping; belt drive models are pre-set to the specified RPM.

Features and Benefits
Resources
  • Wall-mount propeller fans.
  • Direct or belt drive.
  • Application: General supply and exhaust for warehouses, factories, and mechanical rooms.
  • Capacity: Up to 68,172 cfm; 0 - 1.8” w.g.
Disclaimer: Lorem ipsum copy about spam sit amet, consectetur adipisicing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliquadolore magnam aliquam quaerat voluptatem. sed do eiusmod tempor incididunt ut labore et dolore magna aliquadolore magnam aliquam quaerat voluptatem.
Cancel
Download

Contact Us

Leave a message
Contact Us for More Information on Air Systems Contact us x
jQuery("a[href*='.docx'],a[href*='.pdf']").attr("onclick","LogClick(this);")