X Close
HVAC Industrial CENTRIFUGAL FREESTANDING

CENTRIFUGAL FREE STANDING (ICF)

Backward inclined and airfoil wheels.
Download Specs

The high volume capacities of the YORK® ICF backward inclined and airfoil fans make them excellent for use in hotels, office buildings, manufacturing plants and hospitals. Variable inlet vanes and discharge dampers make it easy to adjust the airflow for the greatest comfort and efficiency.

Features and Benefits
Resources
  • Class I, II, III, IV construction, free standing SWSI/DWDI centrifugal fan.
  • Direct or belt drive (Arr. 4, 7, 8).
  • Backward inclined and airfoil wheels.
  • Application: Exhaust and supply in typical duct systems; able to handle many special environments such as high temperature, corrosive, spark resistant, and commercial kitchen.
  • Capacity: Up to 264,000 cfm; 0 - 10.0” w.g.
  • U.L. 762 Listed for Grease Laden Air (300°F & 500°F).
  • U.L. Listed for Smoke Control Systems (500°F / 4-hours; 1000°F / 1-hour).
Disclaimer: Lorem ipsum copy about spam sit amet, consectetur adipisicing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliquadolore magnam aliquam quaerat voluptatem. sed do eiusmod tempor incididunt ut labore et dolore magna aliquadolore magnam aliquam quaerat voluptatem.
Cancel
Download

Contact Us

Leave a message
Contact Us for More Information on Air Systems Contact us x
jQuery("a[href*='.docx'],a[href*='.pdf']").attr("onclick","LogClick(this);")