X Close
HVAC CENTRIFUGAL INLINE ROUND Fan

CENTRIFUGAL INLINE ROUND (CIR)

Tubular, Centrifugal Inline Fan, Direct Drive and Belt Drive
Download Specs

YORK® CIR Inline fans are widely used in round ducts as clean air boosters in both supply and exhaust systems where the installation of conventional blowers is impractical. Their compact design gives designers an excellent alternative to conventional blowers.

Features and Benefits
Resources
  • Tubular inline duct-mount.
  • Aluminum construction.
  • Direct or belt drive.
  • Application: Supply or return air; exhaust fumes or humid air.
  • Capacity: From 75 - 22,054 cfm; 0 - 3.0” w.g.
Disclaimer: Lorem ipsum copy about spam sit amet, consectetur adipisicing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliquadolore magnam aliquam quaerat voluptatem. sed do eiusmod tempor incididunt ut labore et dolore magna aliquadolore magnam aliquam quaerat voluptatem.
Cancel
Download

Contact Us

Leave a message
Contact Us for More Information on Air Systems Contact us x
jQuery("a[href*='.docx'],a[href*='.pdf']").attr("onclick","LogClick(this);")