X Close
CENTRIFUGAL INLINE SQUARE Fan

CENTRIFUGAL INLINE SQUARE (CIS)

Centrifugal Inline Fan, Direct Drive and Belt Drive
Download Specs

The YORK® CI model of ceiling exhaust fans operate quietyly. Some selections are available with sound ratings below 1 sone. There are 15 types of models that cover a wide range of performance. The units are easily field convertible to change the discharge orientation from right angle to top discharge. They are also easily field convertible from ceiling (model CI) to inline (model CI-TDA) installations. There are multiple sizes that utilize two speed motors that allow these units to cover an even greater range. All motors are equipped with thermal overload protection as standard.

Features and Benefits
Resources
  • Square inline duct-mount.
  • Direct or belt drive; ECM option.
  • Application: Supply, return, or exhaust air for general HVAC systems.
  • Capacity: From 103 - 27,502 cfm; 0 - 3.5” w.g.
  • Inlet filter box with 1” or 2” filters.
Disclaimer: Lorem ipsum copy about spam sit amet, consectetur adipisicing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliquadolore magnam aliquam quaerat voluptatem. sed do eiusmod tempor incididunt ut labore et dolore magna aliquadolore magnam aliquam quaerat voluptatem.
Cancel
Download

Contact Us

Leave a message
Contact Us for More Information on Air Systems Contact us x
jQuery("a[href*='.docx'],a[href*='.pdf']").attr("onclick","LogClick(this);")