X Close

HOODED ROOF GRAVITY VENTILATOR (GHRV)

Gravity Ventilator Intake and Relief

The YORK® GHRV ventilators are available in a square hood, stepped-curb cap design. The design compliments the silhouette of any building, providing the performance, size selection, and economical advantages required from virtually any design specification.

Features and Benefits
Resources
  • Hooded roof gravity ventilators.
  • Galvanized or aluminum construction.
  • Application: Building pressure relief and fresh air intake.
  • Capacity Range: Up to 72,000 cfm.
Disclaimer: Lorem ipsum copy about spam sit amet, consectetur adipisicing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliquadolore magnam aliquam quaerat voluptatem. sed do eiusmod tempor incididunt ut labore et dolore magna aliquadolore magnam aliquam quaerat voluptatem.
Cancel
Download

Contact Us

Leave a message
Contact Us for More Information on Air Systems Contact us x
jQuery("a[href*='.docx'],a[href*='.pdf']").attr("onclick","LogClick(this);")