X Close
HVAC HOODED ROOFTOP MOUNT PROP Fan

HOODED ROOFTOP MOUNT PROP FANS (PHRC, PHRF)

Exhaust or Supply Propeller Fan Axial Flow Roof Ventilator
Download Specs

The YORK® PHR-Series has been job proven in countless installations throughout the world. Architects appreciate the low silhouette and crisp, clean contour. Engineers consider the PH’s versatility and efficiency as their answer to many ventilation problems. YORK®  PHR-Series ventilators can be used as an efficient power roof exhauster to remove hot, humid, foul air or can be arranged to supply fresh, cooler outside air.

Features and Benefits
Resources
  • Hooded, roof-mount propeller fans.
  • Direct or belt drive.
  • Application: Supply fresh air or exhaust hot, humid, and/or foul air.
  • Capacity: Up to 72,755 cfm; 0 - 0.5” w.g.
Disclaimer: Lorem ipsum copy about spam sit amet, consectetur adipisicing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliquadolore magnam aliquam quaerat voluptatem. sed do eiusmod tempor incididunt ut labore et dolore magna aliquadolore magnam aliquam quaerat voluptatem.
Cancel
Download

Contact Us

Leave a message
Contact Us for More Information on Air Systems Contact us x
jQuery("a[href*='.docx'],a[href*='.pdf']").attr("onclick","LogClick(this);")