X Close
HVAC INDUSTRIAL EXHAUSTER FAN

INDUSTRIAL EXHAUSTER (IEF)

Ventilation and exhaust
Download Specs

The YORK® IEF is a high quality fan for use in all types of industrial applications where you have high static pressures, such as paper mills, dust collectors, power plants, and woodworking plants.

Features and Benefits
Resources
  • Heavy-duty, high pressure construction, free standing SWSI industrial fan.
  • Direct or belt drive (AH wheel only Arr. 4, 7, 8).
  • 3 Wheel Types: General, fibrous material handling, and air handling.
  • Application: Ventilation or exhaust of dust, granular materials, and fibrous materials as well as air handling.
  • Capacity: Up to 60,000 cfm; 0 - 30.0” w.g.
Disclaimer: Lorem ipsum copy about spam sit amet, consectetur adipisicing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliquadolore magnam aliquam quaerat voluptatem. sed do eiusmod tempor incididunt ut labore et dolore magna aliquadolore magnam aliquam quaerat voluptatem.
Cancel
Download

Contact Us

Leave a message
Contact Us for More Information on Air Systems Contact us x
jQuery("a[href*='.docx'],a[href*='.pdf']").attr("onclick","LogClick(this);")