X Close
HVAC LOW CONTOUR DOWNBLAST

LOW CONTOUR DOWNBLAST (CLD)

Centrifugal Downblast Roof Exhauster
Download Specs

The YORK® CLD belt driven unit offers a wide range of sizes with capacities extending over 17,000 CFM. Units are low and inconspicuous, with a unique design that features motor mounting beside the wheel rather than atop the wheel. Large wheels turning at moderate speeds provide quieter operation and airstream cooling for the motors and bearings. Units float on vibration isolators. Ball bearing motors, sheaves, belts and self-aligning ball bearings are all standard brands of national manufacturers. All components are selected for durability, efficiency and value.

Features and Benefits
Resources
  • Roof-mount, low contour downblast.
  • Direct or belt drive.
  • Application: General exhaust for schools, churches, and office buildings.
  • Capacity: From 39 - 17,516 cfm; 0 - 1.5” w.g.
Disclaimer: Lorem ipsum copy about spam sit amet, consectetur adipisicing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliquadolore magnam aliquam quaerat voluptatem. sed do eiusmod tempor incididunt ut labore et dolore magna aliquadolore magnam aliquam quaerat voluptatem.
Cancel
Download

Contact Us

Leave a message
Contact Us for More Information on Air Systems Contact us x
jQuery("a[href*='.docx'],a[href*='.pdf']").attr("onclick","LogClick(this);")