X Close
HVAC MAKE UP AIR FRESH Commercial Axial Fan

MAKE UP AIR FRESH (MAF, MAS)

Side Intake Centrifugal Fan, Filtered Supply
Download Specs

YORK® MA-Series replaces foul or contaminated air that is removed by a building’s exhaust system.

Such make-up air is so essential that it is part of safety and building code requirements for commercial kitchens, chemical laboratories, electrical control rooms and where gas equipment is installed. Proper make-up air provisions should be part of every building plan.

Features and Benefits
Resources
  • Roof-mount filtered supply.
  • Direct or belt drive.
  • Side Intake (MAS Model)
  • Application: Supply fresh air to buildings or systems by replacing the exhaust of contaminated air (e.g., Commercial kitchens).
  • Capacity: From 100 - 14,426 cfm; 0 - 1.0” w.g.
Disclaimer: Lorem ipsum copy about spam sit amet, consectetur adipisicing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliquadolore magnam aliquam quaerat voluptatem. sed do eiusmod tempor incididunt ut labore et dolore magna aliquadolore magnam aliquam quaerat voluptatem.
Cancel
Download

Contact Us

Leave a message
Contact Us for More Information on Air Systems Contact us x
jQuery("a[href*='.docx'],a[href*='.pdf']").attr("onclick","LogClick(this);")