X Close

R-Series

Prefabricated Curbs for Roof Mounted Ventilation Equipment

YORK® Prefabricated curbs offer many advantages over field built curbs for roof mounted ventilating equipment. By using York curbs with YORK fans and vents you are assured a proper fit with York roof mounted equipment.

Features and Benefits
Resources
  • Ensure a tightly sealed roof through stable design and integral flashing.
  • Factory-built curbs provide a consistent termination of the duct system.
  • YORK® by Johnson Controls can coordinate orders for shipment or release of the curb portion early to allow close-in of the roof.
  • Various curb heights are available.
  • Standard configurations are canted, cantless, raised cant, or self-flashing curb designs.
  • Sturdy wood-nailers are standard (except on SF curbs) and provide an ideal surface for positive mechanical fastening of YORK® by Johnson Controls fan or vent and roofing paper.
  • Heavy 18 gauge galvanized steel or all aluminum construction is available.
  • Features liquid tight, continuously-welded corner seams.
  • Rigid, 1 ½” thick, 3 lb. glass fiber insulation attenuates sound and eliminates condensation.
  • Features a wide range of special construction and options that include ventilated.
Disclaimer: Lorem ipsum copy about spam sit amet, consectetur adipisicing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliquadolore magnam aliquam quaerat voluptatem. sed do eiusmod tempor incididunt ut labore et dolore magna aliquadolore magnam aliquam quaerat voluptatem.
Cancel
Download

Contact Us

Leave a message
Contact Us for More Information on Air Systems Contact us x
jQuery("a[href*='.docx'],a[href*='.pdf']").attr("onclick","LogClick(this);")