X Close
HVAC ROOF TURBINE

ROOF TURBINE (GTRT, GTRH, GTRA)

Turbines are ideal for the general ventilation of factories
Download Specs

YORK® turbines are ideal for the general ventilation of factories, farm and agricultural buildings, commercial and public structures and homes. Turbines move out hot, stagnant air automatically. They also work well in preventing condensation in buildings. Sensitive, ball bearing action enables the slightest motion of air to move the rotor head, and maintain suction even at low wind velocity. Centrifugal force, caused by the freely revolving head, creates a partial vacuum. Foul air rushes to fill the vacuum and is expelled. Turbines are available in galvanized steel or aluminum construction.

Features and Benefits
Resources
  • Turbines: General ventilation of factories, farm/agricultural buildings, commercial/ public structures, and homes.
  • Pul-Air for air exhaust with no moving parts.
  • Insul-Air for extended airshaft to clear roof peaks, etc.
  • Swedged And Reinforced Air Shaft
  • Roll Formed, Ridged Rotor Blades
  • Rolled and Welded Rotor Collar
  • Seamless Rotor Crown Plate
  • Machined Rotor Shaft
  • Prelubricated Ball Bearing Assembly
  • Lubricant Reservoir and Cover
  • Internal Support Braces
  • Exterior Heavy Duty Support Brace
Disclaimer: Lorem ipsum copy about spam sit amet, consectetur adipisicing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliquadolore magnam aliquam quaerat voluptatem. sed do eiusmod tempor incididunt ut labore et dolore magna aliquadolore magnam aliquam quaerat voluptatem.
Cancel
Download

Contact Us

Leave a message
Contact Us for More Information on Air Systems Contact us x
jQuery("a[href*='.docx'],a[href*='.pdf']").attr("onclick","LogClick(this);")