X Close
HVAC UPBLAST ROOF FANS Industrial Axial

UPBLAST ROOF FANS (LDRU, LBRU, TDRU, TBRU)

Direct Drive and Belt Drive
Download Specs

Rugged, trouble-free YORK® UPBLAST ROOF FANS offer the latest axial-type design for quiet and efficient air handling, combined with the advanced engineering of the upblast stackhead for immediate dispersal of all exhaust air high above the building. This prevents re-entry of exhaust fumes through adjacent windows or air intake ducts. Gravity-closing automatic dampers close tight when the unit is off.

Features and Benefits
Resources
  • Heavy-duty construction, roof-mount propeller upblast.
  • Direct or belt drive.
  • Standard height or low profile.
  • Application: Rapid air removal, high temperature, or general ventilation exhaust.
  • Capacity: Up to 82,481 cfm; 0 - 1.0” w.g.
  • Aluminum or steel propeller available.
Disclaimer: Lorem ipsum copy about spam sit amet, consectetur adipisicing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliquadolore magnam aliquam quaerat voluptatem. sed do eiusmod tempor incididunt ut labore et dolore magna aliquadolore magnam aliquam quaerat voluptatem.
Cancel
Download

Contact Us

Leave a message
Contact Us for More Information on Air Systems Contact us x
jQuery("a[href*='.docx'],a[href*='.pdf']").attr("onclick","LogClick(this);")