X Close
HVAC Industrial Axial VANE AXIAL Fan

VANE AXIAL (AVD, AVB)

Direct Drive or Belt Drive
Download Specs

YORK® VANE AXIAL models are the perfect choice when high volume, compact size, superior quality and long lasting fans are needed. These AMCA licensed products are among the most efficient and quietest axial fans. Direct drive YORK® VANE AXIAL fans use industry standard foot mounted motors, while most competitor's motors require special shafts and "C" face mounting. That fact makes our products some of the best on the market. In addition, if there is ever a need to replace the motor, these standard motors are readily available and less expensive

Features and Benefits
Resources
  • High pressure ducted applications.
  • Direct or belt drive; horizontal or vertical mount.
  • Fixed aluminum or steel.
  • Application: exhaust contaminated/hot air and supply air to cool/pressurized interior spaces.
  • Capacity: Up to 120,000 cfm; 0 - 7.0” w.g.
  • U.L. Listed for Smoke Control Systems (500°F / 4-hours; 1000°F / 15-minutes - steel propeller only).
Disclaimer: Lorem ipsum copy about spam sit amet, consectetur adipisicing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliquadolore magnam aliquam quaerat voluptatem. sed do eiusmod tempor incididunt ut labore et dolore magna aliquadolore magnam aliquam quaerat voluptatem.
Cancel
Download

Contact Us

Leave a message
Contact Us for More Information on Air Systems Contact us x
jQuery("a[href*='.docx'],a[href*='.pdf']").attr("onclick","LogClick(this);")