X Close
HVAC LOW CONTOUR DOWNBLAST Commercial Centrifugal Fan

YSF YORK STACK FAN

• Static Pressure up to 10” wc
• Flow rates from 250 CFM to 200,000 CFM
Download Specs

With the YORK® Stack Fan, fan retrofits can be performed at a fraction of the cost. No longer are cranes and major construction costs required to perform a fan upgrade. Existing fans can be disassembled and removed, while new lightweight small stack fans are brought in through existing elevators and door ways.

Most fan arrays will meet “n+1” redundancy configuration allowing for zero system performance loss if one fan goes down. Snapped belts and loss of system air flow are problems of the past with fan array technology.

Features and Benefits
Resources
  • Static Pressures up to 10” wc.
  • Flow rates from 250 CFM to 200,000 CFM.
  • Industry Best Vibration performance - Assembly balanced to G6.3 performance standard. No resonant conditions throughout full operating range.
  • Robotically Welded Aluminum Airfoil Wheel - 9 and 12 blade wheel configurations.
  • 80%, 100%, and 120% wheel widths.
 
Disclaimer: Lorem ipsum copy about spam sit amet, consectetur adipisicing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliquadolore magnam aliquam quaerat voluptatem. sed do eiusmod tempor incididunt ut labore et dolore magna aliquadolore magnam aliquam quaerat voluptatem.
Cancel
Download

Contact Us

Leave a message
Contact Us for More Information on Air Systems Contact us x
jQuery("a[href*='.docx'],a[href*='.pdf']").attr("onclick","LogClick(this);")