X Close
Variable Air Volume Terminals

Variable Air-Volume (VAV) Terminals

VAV Boxes with a Capacity Range from 100 to 8,000 CFM

At Johnson Controls, we offer Variable-Air Volume Terminals with an incredible variety of unique configurations, like single-duct, series-flow, and parallel-flow HVAC VAV Boxes, which are standard and low-height. Our VAV Units can also be configured with heating options like electric and hot water, factory-assembled piping packages, and control options like analog electric, pneumatic, and consigned DDC – all factory-mounted.

Features and Benefits
Resources
  • Variety of VAV terminal configurations:

Single-duct: standard and low-height

Series-flow: fan-powered, standard and low-height

Parallel-flow: fan-powered, standard and low-height

  • Heating options - Electric and hot water are available
  • Piping packages - Factory-assembled piping packages available
  • Control options - Control options include analog electric, pneumatic, and consigned DDC, all of which are factory-mounted
Disclaimer: Lorem ipsum copy about spam sit amet, consectetur adipisicing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliquadolore magnam aliquam quaerat voluptatem. sed do eiusmod tempor incididunt ut labore et dolore magna aliquadolore magnam aliquam quaerat voluptatem.
Cancel
Download
Sign up for Johnson Controls Newsletters and Product Updates
Other People Have Viewed

Contact Us

Leave a message
Contact Us for More Information on Air Systems Contact us x