X Close
DOAS Fan Powered VAV

DOAS Fan Powered VAV

Download Engineering Guide
The DOAS unit provides the Designer, Owner and Occupant with a series fan powered terminal unit which includes an integral chilled water sensible only coil at the plenum air inlet. The primary air inlet is sized to provide conditioned, dehumidified air from a DOAS (dedicated outside air system) air handler, continuously measuring and controlling to minimum ventilation rates. The coil provides sensible cooling capacity and control at the zone level. Optional hot water reheat is available to meet comfort needs without additional secondary systems.
Disclaimer: Lorem ipsum copy about spam sit amet, consectetur adipisicing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliquadolore magnam aliquam quaerat voluptatem. sed do eiusmod tempor incididunt ut labore et dolore magna aliquadolore magnam aliquam quaerat voluptatem.
Cancel
Download

Contact Us

Leave a message
Contact Us for More Information on Air Systems Contact us x