X Close
Seriesimage

Series Fan Powered VAV

Download Specs

Johnson Controls Series Fan Powered Variable Air Volume terminals are available from 100 to 4600 cfm, offering tremendous flexibility to meet a wide variety of HVAC systems design requirements. The series fan units are specifically designed for quiet operation and they also offer improved space comfort which is critical in today’s buildings, where occupants are placing more emphasis on indoor acoustics, efficiency and comfort level within the indoor spaces. Series and Parallel Fan units offer substantial operating savings which can be realized through the recovery of waste heat, and night setback operation. The Variable Air Volume terminal recovers heat from lights and core areas to offset heating loads in perimeter zones. Additional heat is available at the terminal unit using electric, steam, or hot water heating coils. Controls are available to energize remote heating devices such as wall fin, fan coils, radiant panels, and roof load plenum unit heaters.

Features and Benefits
Resources
AHRI 880 and ETL certified and labeled to meet industry performance and safety standards
Superior “FlowStar” air measuring probe provides for lower minimum cubic feet per minute (CFM) values, which reduces energy costs and noise while maintaining comfort in the zone
Standard and Low Height Units with PSC or EC motor options to meet a variety of fan powered application requirements.
OSHP-OSP certified in compliance with CBC and IBC to ensure cabinet integrity throughout the installation process and seismic events
An integrated vav box with direct digital controls can provide for a bundled offering with lower total installed costs
Disclaimer: Lorem ipsum copy about spam sit amet, consectetur adipisicing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliquadolore magnam aliquam quaerat voluptatem. sed do eiusmod tempor incididunt ut labore et dolore magna aliquadolore magnam aliquam quaerat voluptatem.
Cancel
Download

Contact Us

Leave a message
Contact Us for More Information on Air Systems Contact us x