X Close
singleDuctVAVImage

Single Duct Low Height VAV

Download Specs

Critical in today’s building environments is the need to place significant emphasis upon the occupants comfort and indoor acoustics. Johnson Controls single duct low-height units offer the typical benefits provided by single duct units while performing at extremely low sound levels. The Johnson Controls single duct low-height units along with all VAV family model types of Johnson Controls are manufactured and assembled with a patented multi-point, center-averaging, airflow sensor called the FlowStar sensor. The FlowStar sensor provides a signal to the Johnson Controls controller enabling it to quietly and precisely measure airflow. Superior flow measuring allows for control at lower minimum cubic-feet-per-minute (CFM) values, resulting in lower energy costs and sound levels.

Features and Benefits
Resources
•Low height units can be applied for a variety of single duct application requirements and are perfect for retrofit projects, schools, labs & hospitals, anywhere with congested ceiling spaces
•Low height TSL units max height at 10 inches

•TSL-EH (electric heat) units are also flippable

AHRI 880 and ETL certified and labeled to meet industry performance and safety standards
•Patented, superior “FlowStar” air measuring probe provides for lower minimum cubic feet per minute (CFM) values, which reduces energy costs and noise while maintaining comfort in the zone

•Robust inlet collar for ease in mounting and installation

Standard Height and Low Height units for a variety of single duct application requirements.
Robust inlet collar for ease in mounting and installation
OSHP-OSP certified in compliance with CBC and IBC to ensure cabinet integrity throughout the installation process and seismic events
An integrated vav box with direct digital controls can provide for a bundled offering with lower total installed costs
Disclaimer: Lorem ipsum copy about spam sit amet, consectetur adipisicing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliquadolore magnam aliquam quaerat voluptatem. sed do eiusmod tempor incididunt ut labore et dolore magna aliquadolore magnam aliquam quaerat voluptatem.
Cancel
Download

Contact Us

Leave a message
Contact Us for More Information on Air Systems Contact us x