X Close
Variable Air Volume Modular Assemblies

Input/Output Modules (IOMs)

Get the Control You Need with Input/Output Controllers

Our IOM Series Controllers are Input/Output Control Modules that integrate seamlessly into your web-based Metasys® system. Input/Output Controllers can serve in one of two capacities – when installed on the SA Bus of an FEC, FAC, or VMA, IOMs expand the point count of these controllers. When installed on the FC Bus, IOMs can be used as I/O point multiplexors to support monitoring and control from an NAE or NCE. The point multiplexor can also be useful for sharing points between other field controllers using peer-to-peer connectivity.

Features and Benefits
  • 32-bit microprocessor ensures optimum performance and meets industry specifications.
  • BACnet Automatic Discovery support enables easy controller integration into Metasys BAS.
  • Integral end-of-line (EOL) switch enables field controller as a terminating device on the communications bus.
  • Pluggable communications bus and supply power terminal blocks expedite installation and troubleshooting.
  • Wireless capabilities via a ZFR1800 Series Wireless Field Bus System enable wireless mesh connectivity to supervisory controllers, facilitating easy initial location and relocation.
  • Integral mounting clips and a DIN rail track on the controller back-plate allow you to easily mount the field controller either on a horizontal section of 35 mm DIN rail or directly to a wall or flat vertical surface.
Disclaimer: Lorem ipsum copy about spam sit amet, consectetur adipisicing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliquadolore magnam aliquam quaerat voluptatem. sed do eiusmod tempor incididunt ut labore et dolore magna aliquadolore magnam aliquam quaerat voluptatem.
Cancel
Download
/-/media/jci/insights/2015/be/images/be_thumb_cs_central_bucks.jpg
Philadelphia, PA, US
When school officials at Central Bucks School District wanted to trim budgets, they insisted that nothing compromise the learning environment. Through a performance contract with Johnson Controls, school officials say they already are saving $1.5-2M in utility costs annually.
Other People Have Viewed

Contact Us

Leave a message
Contact Us For More Information on Building Management Contact Us x
jQuery("a[href*='.docx'],a[href*='.pdf']").attr("onclick","LogClick(this);")