X Close

Tools

Metasys® tools for your system’s configuration

We offer two Metasys® Tools for your system’s configuration. Our System Configuration Tool supports engineering, installation and commissioning to enable offline generation of the site and user interface creation of the system, including point naming, schedule trend log definition, integration of N1, N2, BACnet® and LONWORKS®, and more. Also available in a remote version, our SCT manages archive database maintenance for your network engines and data servers.

The Controller Configuration Tool functions as the interface for your field equipment controller’s logic, providing visually intuitive screens for programming. Our CCT offers multiple interfaces, like the System Selection Wizard, Sideloop Wizard, and Logic Interface.

Features and Benefits

CCT Features

  • Capability to customize standard control system logic that is created from simple system selection trees
  • Consistent user interface across the Configuration, Simulation, and Commissioning modes, with the option of using perspectives to customize the UI display
  • Flexible connection capabilities for loading and commissioning controllers; ability to download, upload, and upgrade multiple controllers at once

SCT Features

  • Generate and simulate the system in offline mode (simulation is available in the local version only)
  • Use step-by-step wizards to assist with system configuration
  • Quickly and easily recreate the Site's archive database with Site Discovery if the archive is missing, corrupt, or was never maintained
  • Conveniently import and export the archive database for databases at Release 5.2 or later
  • Download the software image (code) of a supervisory device without the NAE/NIE Update Tool
  • Apply patches to NxE55 and NxE59 devices at Release 6.5 or later
  • Copy the Security database of the SCT to supervisory devices
  • Create spaces and define equipment for use with the Metasys UI
  • Upload the controller application files (.caf) from online field controllers into the archive database
  • Maintain controller application files (.caf) seamlessly by exporting them from one or all field controllers connected to a field bus to the computer's hard drive
Disclaimer: Lorem ipsum copy about spam sit amet, consectetur adipisicing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliquadolore magnam aliquam quaerat voluptatem. sed do eiusmod tempor incididunt ut labore et dolore magna aliquadolore magnam aliquam quaerat voluptatem.
Cancel
Download
/-/media/jci/insights/2015/be/images/be_thumb_cs_central_bucks.jpg
Philadelphia, PA, US
When school officials at Central Bucks School District wanted to trim budgets, they insisted that nothing compromise the learning environment. Through a performance contract with Johnson Controls, school officials say they already are saving $1.5-2M in utility costs annually.
Other People Have Viewed

Contact Us

Leave a message
Contact Us For More Information on Building Management Contact Us x
jQuery("a[href*='.docx'],a[href*='.pdf']").attr("onclick","LogClick(this);")