X Close
Variable Air Volume Modular Assemblies

Variable Air Volume Modular Assemblies (VMAs)

Digital Controllers Tailored for VAV Applications & Measurements

At Johnson Controls, our VMAs are designed to provide the best control for Variable Air Volume (VAV) boxes. With 32-bit processors, our VMA16s and VMA1832s are programmable controllers that can switch between MS/TP and N2 Communications protocols. Featuring a digital pressure sensor and a damper actuator, our VMA16 controllers come in a small package that facilitates quick field installation and efficient use of space. Our VMAs feature a wide variety of network sensor options for measuring zone temperature, duct temperature, zone humidity, carbon dioxide levels and more.

Features and Benefits
  • Patented control algorithms
  • Incremental motor actuator
  • Adaptive tuning
  • More accurate comfort control
  • One-piece "mechatronic" design
  • Easy installation
  • Automated flow testing
  • Thermal environment performance diagnostics
  • Integrated actuator and flow sensor
  • Support for single and dual duct applications
  • Cooling only and cooling with reheat models available
  • True digital control
Disclaimer: Lorem ipsum copy about spam sit amet, consectetur adipisicing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliquadolore magnam aliquam quaerat voluptatem. sed do eiusmod tempor incididunt ut labore et dolore magna aliquadolore magnam aliquam quaerat voluptatem.
Cancel
Download
/-/media/jci/insights/2015/be/images/be_thumb_cs_central_bucks.jpg
Philadelphia, PA, US
When school officials at Central Bucks School District wanted to trim budgets, they insisted that nothing compromise the learning environment. Through a performance contract with Johnson Controls, school officials say they already are saving $1.5-2M in utility costs annually.
Other People Have Viewed

Contact Us

Leave a message
Contact Us For More Information on Building Management Contact Us x
jQuery("a[href*='.docx'],a[href*='.pdf']").attr("onclick","LogClick(this);")