X Close
Leading the way with in absorption chiller efficiency.
YORK® Absorption chillers and heat pumps use an innovative evaporator and absorber design that splits the absorption process into two steps. This unique, environmentally friendly process results in reduced lithium-bromide concentrations for increased efficiency and a lower cost of ownership compared to conventional designs.  

YHAU-CW Double Effect Steam Fired Absorption Chillers
These units are typically driven by steam that is available in CHP (cogeneration) system or industrial facilities. These units are ideally suited for a variety of comfort or industrial process cooling applications.
YHAU-CL Hot Water Absorption Chillers

These units are typically driven by low temperature hot water that is available in CHP (cogeneration) systems or industrial facilities. These units are ideally suited for a variety of comfort or industrial process cooling applications. 

YHAU-CE-J Multi Energy Absorption Chillers/Heaters
These units are ideally suited for waste heat sources from a gas engine (exhaust gas and waste hot water) or a gas turbine (exhaust gas). They are also available with a back-up natural gas burner.
YHAU-CG Direct Fired Absorption Chillers/Heaters
These units are typically driven by direct firing of natural gas or light oil providing chilled water and hot water for cooling and heating. These units are ideally suited for a variety of comfort or industrial process cooling applications.
YHAP-C Absorption Heat Pumps
These units are typically driven by waste heat that is available in power plants or industrial facilities. The hot water from the unit is used for district heating and industrial process heating applications. This helps the facility to achieve highest energy and water savings while helping reduce CO2 emissions.
Rely on the full line of YORK® hot water, steam, exhaust gas, natural gas and light oil powered absorption chillers and heat pumps to bring you the benefits of this advanced, two-step technology backed with world-class quality and experienced customer support teams.