X Close
Facility Control Panel

Facility Explorer Series Control Panels

Pre-assembled control panel solutions built specifically to accommodate Facility Explorer controllers and related accessories.
Download Specs
We offer a wide assortment of pre-engineered panel enclosure configurations with Facility Explorer series control devices and related accessories available to meet your project requirements.
Features and Benefits
Resources
  • Standardized control panel layout  simplifies installation and commissioning as well as reduces electrical labor
  • Power supply with resettable circuit breaker and transformer provides high- and low-voltage protection
  • UL 508A rated control panel and UL 50 rated, CSA approved enclosure meets local and national code requirements for the United States and Canada (cULus listed)
  • Color-coded and clearly labeled  terminations and wiring ensure easily and properly identifiable input/output points at the controller
  • Factory shipped installation instructions eliminates installation and field wiring errors. Schematics are available in Visio format
  • Pre-built, pre-wired and pre-tested in an ISO-9002 manufacturing facility ensures products meet consistent high quality
  • Simple product selection charts and hassle-free web-based order management tool
  • Flexible shipment options available to help you meet critical delivery dates
Disclaimer: Lorem ipsum copy about spam sit amet, consectetur adipisicing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliquadolore magnam aliquam quaerat voluptatem. sed do eiusmod tempor incididunt ut labore et dolore magna aliquadolore magnam aliquam quaerat voluptatem.
Cancel
Download
Other People Have Viewed

Contact Us

Leave a message
Contact Us For More Information on HVAC Controls Contact Us x
jQuery("a[href*='.docx'],a[href*='.pdf']").attr("onclick","LogClick(this);")