X Close
Duct Probe with Conduit Adapter

Duct Probe with Relay Module and Conduit Adapter

CD-PR0-00-0 Series

The Duct Probe with Relay Module and Conduit Adapter uses a completely new CO2 sensing technology. The silicon based CARBOCAP sensor provides stability and reliability.

The CARBOCAP sensor operates in accordance with the single-beam, dual-wavelength method. This patented sensor has unique reference measurement capabilities, offering excellent stability over both time and temperature. The monolithic Fabry-Perot Interferometer (FPI) chip utilizes the optical, mechanical, and electronic properties of silicon at the same time.

The transmitter is factory set to measure CO2 levels up to 2,000 (ppm). It requires a Class 2, 24 VDC/VAC power source and generates an output signal proportional to the CO2 level detected. The duct mounted CO2 transmitter series offers:

Features and Benefits
Resources
  • Energy Savings from DCV Strategies offer potential for 10 to 70% energy savings
  • CARBOCAP® Single-Beam, Dual-Wavelength Design provides superior performance compared to other technologies
  • CARBOCAP Silicon, Micro-machined Construction provides reliable CO2 measurement in duct environments
  • Calibration Reliability offers 5 years of reliable calibration
  • Adjustable Duct Probe Depth permits optimal placement of sensing tip in a duct
  • Extended (Optional) Features offer relay output for fan control
Disclaimer: Lorem ipsum copy about spam sit amet, consectetur adipisicing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliquadolore magnam aliquam quaerat voluptatem. sed do eiusmod tempor incididunt ut labore et dolore magna aliquadolore magnam aliquam quaerat voluptatem.
Cancel
Download

Contact Us

Leave a message
Contact Us For More Information on HVAC Controls Contact Us x
jQuery("a[href*='.docx'],a[href*='.pdf']").attr("onclick","LogClick(this);")