X Close
Occupancy Light Switch

Occupancy Light Switch

OLS-2100 Series

The OLS-2100 Occupancy Light Switch, a passive infrared sensor, is designed to turn lights on when it detects human movement within its field of view. The sensor is an indoor lighting control and should not be used outdoors, or as a security device, or to control fans, heaters, or air conditioners.

Features and Benefits
Resources
  • Three settings: time delay, daylight sensor lockout, and sensitivity control, to allow for changes that best match the room’s use and the occupants’ needs
  • Standard, single-toggle light switch size allows quick, easy replacement of existing wall switches, reducing installation time 
  • Infrared occupancy sensor can control lighting usage based on occupancy
  • A single model provides compatibility with supply voltages in commercial buildings
  • Low-profile design and decorative wall plate complement building and office décor
  • 180° field of view and coverage to 900 square feet covers most offices, conference rooms, and storage areas
  • The adjustment cover has an anti-tamper feature that prevents unauthorized changes to selected settings
Disclaimer: Lorem ipsum copy about spam sit amet, consectetur adipisicing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliquadolore magnam aliquam quaerat voluptatem. sed do eiusmod tempor incididunt ut labore et dolore magna aliquadolore magnam aliquam quaerat voluptatem.
Cancel
Download

Contact Us

Leave a message
Contact Us For More Information on HVAC Controls Contact Us x
jQuery("a[href*='.docx'],a[href*='.pdf']").attr("onclick","LogClick(this);")