X Close
Outdoor Relative Humidity Sensor

Outdoor Relative Humidity Transmitter

Hx67x3 Series Transmitter

Johnson Controls® Hx-67x3 Series offers a full line of outdoor relative humidity (RH) transmitters for measuring and transmitting RH levels from 0 to 100%. The RH transmitters provide excellent reliability, long-term stability, and fast accurate response to changes in humidity. Certain models come equipped with a temperature transmitter.

The humidity sensor is impervious to dust and most chemicals and is not damaged by condensation. The weather shield protects the sensors from solar radiation and precipitation without affecting performance. The multiple discs have a unique profile that permits easy passage of air. The disc material is especially formulated for high reflectivity, low thermal conductivity and maximum weather resistance. This rugged enclosure will assure a long life, even under extreme weather conditions.

The sensor and shield function as one unit for optimal performance. The RH transmitter can easily be mounted on a roof, pole, or side of a building utilizing its already assembled mounting bracket. It requires no routine maintenance or recalibration.

Features and Benefits
Resources
  • 0 to 100% RH offers a full range of accurate RH measurement
  • Tugged shield construction protects sensors from solar radiation and precipitation without affecting performance
  • Multiplate shield design allows for maximum airflow for precise RH and temperature readings
  • Excellent long-term stability provides accurate RH measurement over long periods of time without degeneration
  • No routine maintenance or calibration saves on cost
  • Two wire loop powered connection 4 to 20 mA or four wire 0 to 10 VDC looped power output is easy to install
  • Polymer thin film sensor is not affected by dust, water vapor, harsh environments or most chemicals
  • Negligible temperature coefficient means that temperature changes are immaterial to accurate RH measurement
Disclaimer: Lorem ipsum copy about spam sit amet, consectetur adipisicing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliquadolore magnam aliquam quaerat voluptatem. sed do eiusmod tempor incididunt ut labore et dolore magna aliquadolore magnam aliquam quaerat voluptatem.
Cancel
Download

Contact Us

Leave a message
Contact Us For More Information on HVAC Controls Contact Us x
jQuery("a[href*='.docx'],a[href*='.pdf']").attr("onclick","LogClick(this);")