X Close

Surface Duct Mount Humidity Transmitter

TRUERH HE6700 Series

The HE-6700 sensors provide humidity and temperature sensing inside ducts and rooftop economizers. They are suitable for use with Johnson Controls direct mount Economizer controllers. The All-Polymer humidity element senses over the entire range of 0 to 100% RH, resisting corrosion and is housed in a plastic enclosure that is easy to install. These sensors are factory calibrated to NIST standards.

The ±2% models ship with NIST certificates of conformance to validate use in demanding HVAC applications.

Temperature and humidity information from the HE-67xx can be used to precisely calculate enthalpy, playing an important part in determining an energy-efficient and cost-effective economization strategy. Duct humidity is an important factor in the overall quality of indoor air. The HE-67xx allows you to monitor and compare duct humidity with levels recommended inASHRAE ventilation standards.

Features and Benefits
Resources
  • TRUERH circuitry and calibration techniques for which patent protection is pending
  • All-Polymer humidity sensor patented sensing element improves sensor’s corrosion resistance
  • Humidity and Temperature Sensor in One Unit eliminates need for separate sensors; reduces installation time and cost
  • The 2% RH accurate model includes a National Institute of Standards and Technology (NIST) certificate of conformance to document higher precision for 2% models
  • Senses RH Over Full 0 to 100% Range, accommodating a wide range of applications
  • Protective membrane protects sensors from contamination
  • Quick-mount, 2-screw installation reduces installation time
  • Compact enclosure for mounting inside ducts designed for rooftop unit applications and retrofits; enables surface-mount installation
Disclaimer: Lorem ipsum copy about spam sit amet, consectetur adipisicing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliquadolore magnam aliquam quaerat voluptatem. sed do eiusmod tempor incididunt ut labore et dolore magna aliquadolore magnam aliquam quaerat voluptatem.
Cancel
Download

Contact Us

Leave a message
Contact Us For More Information on HVAC Controls Contact Us x
jQuery("a[href*='.docx'],a[href*='.pdf']").attr("onclick","LogClick(this);")