X Close
Duct Mounted Temperature Sensor

VAV Duct Probe Temperature Sensor

TE-6300 Series

The TE-6300 Temperature Sensor line provides economical solutions for a wide variety of temperature sensing needs, including wall-mount, outdoor-air, duct, strap-mount, well-insertion, duct-averaging, and VAV Modular Assembly (VMA) flange-mount duct-probe applications. The TE-6300 line offers both a metal and a plastic enclosure for the most popular models. Sensors are available in the following types:

Features and Benefits
Resources
  • Full line of vertical sensors supports all your temperature sensing needs from a single supplier: wall-mount, outdoor-air, duct, duct-averaging, strap-mount, well-insertion, and flange-mount duct-probe
  • Single assembly ordering simplifies ordering; provides a complete assembly in one box
  • Models Featuring an Integral NPT Adaptor increase sensor connection strength, eliminating the need for a special adaptor
  • Models with a stainless steel sensor probe protect sensor while increasing corrosion resistance
  • Metal Enclosure (TE-63xxM models only) meets plenum requirements
  • Models with retainer for the sensor holder allow you to lock the sensor holder into the conduit box
  • Brushed stainless steel mounting plate offers durable, aesthetically pleasing design
  • Low profile flush mount design for a tamper-proof installation ideally suited for schools, sporting complexes, retailers, prisons, and more
Disclaimer: Lorem ipsum copy about spam sit amet, consectetur adipisicing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliquadolore magnam aliquam quaerat voluptatem. sed do eiusmod tempor incididunt ut labore et dolore magna aliquadolore magnam aliquam quaerat voluptatem.
Cancel
Download

Contact Us

Leave a message
Contact Us For More Information on HVAC Controls Contact Us x
jQuery("a[href*='.docx'],a[href*='.pdf']").attr("onclick","LogClick(this);")