X Close
Duct Mounted Temperature Sensor

Wall Insertion Temperature Sensor

TE-6300M and P Series

TE-63xxM

1k ohm Thin-Film Nickel

1k ohm Thin-Film Platinum

2.2k ohm Thermistor 10k ohm Thermistor Type II

TE-63xxP

1k ohm Thin-Film Nickel

1k ohm Thin-Film Platinum

2.2k ohm Thermistor

Features and Benefits
Resources
  • Full line of vertical sensors supports all your temperature sensing needs from a single supplier: wall-mount, outdoor-air, duct, duct-averaging, strap-mount, well-insertion, and flange-mount duct-probe. Single assembly ordering simplifies ordering; provides a complete assembly in one box.
  • Models Featuring an Integral NPT Adaptor increase sensor connection strength, eliminating the need for a special adaptor.
  • Models with a stainless steel sensor probe protect sensor while increasing corrosion resistance.
  • Metal Enclosure (TE-63xxM models only) meets plenum requirements.
  • Models with retainer for the sensor holder allow you to lock the sensor holder into the conduit box. 
  • Brushed stainless steel mounting plate offers durable, aesthetically pleasing design.
  • Low profile flush mount design for a tamper-proof installation ideally suited for schools, sporting complexes, retailers, prisons, and more.
Disclaimer: Lorem ipsum copy about spam sit amet, consectetur adipisicing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliquadolore magnam aliquam quaerat voluptatem. sed do eiusmod tempor incididunt ut labore et dolore magna aliquadolore magnam aliquam quaerat voluptatem.
Cancel
Download

Contact Us

Leave a message
Contact Us For More Information on HVAC Controls Contact Us x
jQuery("a[href*='.docx'],a[href*='.pdf']").attr("onclick","LogClick(this);")