X Close
Wall Mounted Duct Probe

Wall Mount Duct Probe Transmitter

CD-W00-00-1 Series
The CD-W00-00-1 Series Wall Mount CO2 Transmitters are intended to provide an input to equipment under normal operating conditions. Where failure or malfunction of the transmitter could lead to personal injury or property damage to the controlled equipment or other property, additional precautions must be designed into the control system. Incorporate and maintain other devices, such as supervisory or alarm systems or safety or limit controls, intended to warn of or protect against failure or malfunction of the transmitter.

Features and Benefits
Resources
  • Energy savings from DCV strategies offer potential for 10 to 70% energy savings
  • CARBOCAP® Single-Beam, Dual-Wavelength Design provides superior performance compared to other technologies
  • CARBOCAP Silicon, Micro-machined Construction provides reliable CO2 measurement in room environments
  • Calibration reliability offers 5 years of reliable calibration
  • Stable infrared reference compensates for light-source drift
Disclaimer: Lorem ipsum copy about spam sit amet, consectetur adipisicing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliquadolore magnam aliquam quaerat voluptatem. sed do eiusmod tempor incididunt ut labore et dolore magna aliquadolore magnam aliquam quaerat voluptatem.
Cancel
Download

Contact Us

Leave a message
Contact Us For More Information on HVAC Controls Contact Us x
jQuery("a[href*='.docx'],a[href*='.pdf']").attr("onclick","LogClick(this);")