X Close
Your World Just Got a Lot Bigger

Introducing PEAK™ Control Technology for HVAC/R OEM Applications

Put decades of experience to work in your equipment with PEAK Controllers

Now you can put the new PEAK control platform to work in your equipment. This is exclusively offered to OEMs and is based on proven, industry-leading building automation system technologies from Johnson Controls. Install this innovative controller technology and leverage our decades of BAS knowledge along with the experience we’ve gained from factory installing millions of controls on HVAC/R equipment.

A technology platform you can build on

The PEAK Series of programmable and configurable controllers and accessories is designed to monitor and operate a wide variety of commercial HVAC/R equipment. The PEAK 18/32 Input/Output (I/O) advanced application programmable controllers are powered by 32-bit microprocessors. Modular add-on accessories, such as the PEAK IOM expansion I/O modules and networked sensors, extend the controller capabilities by providing additional I/O interfaces.

PEAK controllers feature BACnet® MS/TP networking capabilities and can be seamlessly integrated with other controllers that are approved by BACnet testing laboratories™ to ensure their interoperability with other third-party BACnet devices. These controllers support selectable BACnet, Modbus slave, or N2 field bus networking protocol.

Connect to equipment remotely with Johnson Controls Mobile Access Portal

The Mobile Access Portal (MAP) device is a pocket-sized web server and Wi-Fi hotspot. By enabling you to access one or more units remotely using a web browser, you have a programmable controller with WiFi connectivity.  You can easily access operational data, set points, schedules and diagnostic data from any mobile device or laptop. No apps or software to download -- it will automatically link with connected equipment.

Advanced Controllers for OEM Applications

PEAK Economizer
Mobile Access Portal (MAP) Gateway for PEAK
PEAK 18/32 OEM Smart Equipment Controllers
PEAK Input/Output Expansion Modules
PEAK Controllers for HVAC/R OEM Applications

The PEAK series of programmable and configurable controllers and accessories is designed to monitor and operate a wide variety of commercial HVAC/R equipment. This is exclusively offered to OEMs and is based on proven, industry-leading building automation system technologies from Johnson Controls.

Questions? Learn More About PEAK OEM Controls