X Close
Energy Manager Heating Cooling High Volume Output Thermostat

Energy Manager Heating Cooling High Volume Output Thermostat

T-4054 Series
Download Specs
The T-4054 Heating-Cooling, Energy Manager Thermostat is a high volume output, with an adjustable deadband of 0 to 30°F (0 to 16°C) between heating and cooling set points.
Features and Benefits
  • Available in Direct Acting (DIR) and Reverse Acting (REV) models
  • Includes Fahrenheit dial
  • Mounts in vertical or horizontal position
  • Sensitivity Adjustable from 1 to 3 psig/°F (12 to 38 kPa/°C)
  • Factory set at approximately 2.5 psig/°F (32 kPa/°C)
  • Flow Capacity 400 SCIM (107 mL/s)
  • Air Consumption 38 SCIM (10 mL/s)
  • Supply Pressure 13 to 25 psig (91 to 175 kPa) Nominal 20 psig (140 kPa)
  • Dial Range 55 to 85°F (Two Dials)
  • Air Connections Two (Supply and Output)
  • Deadband Adjustable Deadband between 5 and 12 psig(35 to 84 kPa)
Disclaimer: Lorem ipsum copy about spam sit amet, consectetur adipisicing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliquadolore magnam aliquam quaerat voluptatem. sed do eiusmod tempor incididunt ut labore et dolore magna aliquadolore magnam aliquam quaerat voluptatem.
Cancel
Download
Recycling Program

Johnson Controls supports and sponsors thermostat recycling programs in the U.S. and Canada. We are a member of the Thermostat Recycling Corporation (TRC), a not-for profit organization that facilites the collection and proper disposal of mercury-containing thermostats in the United States. TRC maintains a network of more than 3,400 collection sites nationwide. To find a collection point in your area, go to thermostat-recycle.org and enter your zip code.


Contact Us

Leave a message
Contact Us For More Information on HVAC Controls Contact Us x
jQuery("a[href*='.docx'],a[href*='.pdf']").attr("onclick","LogClick(this);")