X Close
Dual Temperature High Volume Output Thermostat

Energy Manager Heating Cooling Low Volume Output Thermostat

T-4600 Series
Download Specs
The T-4600 Thermostat is a low volume output, energy managing, heating-cooling thermostat. The independent setpoints can result in a deadband to encourage energy conservation by eliminating heating and cooling overlap.
Features and Benefits
  • Available in these models
    • Dual Direct
    • Dual Reverse
    • Direct and Reverse
  • Mounts vertically
  • Available in Fahrenheit or Celsius models
  • Two outputs
  • Adjustable sensitivities
  • Adjustable set points
  • Sensitivity Adjustable from 1 to 3 psig/°F (12 to 38 kPa/°C)
  • Factory set at approximately 2.5 psig/°F (32 kPa/°C)
  • Flow Capacity 45 SCIM (12 mL/s) with .007 in. Restrictor 25 SCIM (7 mL/s) with .005 in. Restrictor
  • Air Consumption 50 SCIM (14 mL/s) or 90 SCIM (24 mL/s) depending on Restrictor
  • Supply Pressure 13 to 25 psig (91 to 175 kPa)
  • Nominal 20 psig (140 kPa)
  • Dial Range 55 to 85°F or 12 to 28°C
  • Air Connections Two Restricted Supply/Output for Heating and Cooling
Disclaimer: Lorem ipsum copy about spam sit amet, consectetur adipisicing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliquadolore magnam aliquam quaerat voluptatem. sed do eiusmod tempor incididunt ut labore et dolore magna aliquadolore magnam aliquam quaerat voluptatem.
Cancel
Download
Recycling Program

Johnson Controls supports and sponsors thermostat recycling programs in the U.S. and Canada. We are a member of the Thermostat Recycling Corporation (TRC), a not-for profit organization that facilites the collection and proper disposal of mercury-containing thermostats in the United States. TRC maintains a network of more than 3,400 collection sites nationwide. To find a collection point in your area, go to thermostat-recycle.org and enter your zip code.


Contact Us

Leave a message
Contact Us For More Information on HVAC Controls Contact Us x
jQuery("a[href*='.docx'],a[href*='.pdf']").attr("onclick","LogClick(this);")