X Close
Fan Coil Thermostat with or without Fan Selector Switches

Fan Coil Thermostat (with or without Fan Selector Switches)

T-28 Series
Download Specs
This thermostat controls light duty line voltage fan coil or baseboard valves on heating, cooling, and heating-cooling systems. The thermostat can control one or two valves directly. These thermostats are rated for 120, 208, or 240 VAC at 50 to 60 Hz.
Features and Benefits
  • Use for line voltage control of heating and cooling equipment.
  • Mounts on a standard, double outlet box.
  • Precision, snap-acting contacts.
  • Heating and cooling anticipation.
  • Cooling and heating-cooling models have an interlocked fan off position.
  • Nominal operating differential at 0.6°F (0.3 C°) heating, 1 F° (0.6 C°) cooling on standard 120 VAC fan coil valves.
Disclaimer: Lorem ipsum copy about spam sit amet, consectetur adipisicing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliquadolore magnam aliquam quaerat voluptatem. sed do eiusmod tempor incididunt ut labore et dolore magna aliquadolore magnam aliquam quaerat voluptatem.
Cancel
Download
Recycling Program

Johnson Controls supports and sponsors thermostat recycling programs in the U.S. and Canada. We are a member of the Thermostat Recycling Corporation (TRC), a not-for profit organization that facilites the collection and proper disposal of mercury-containing thermostats in the United States. TRC maintains a network of more than 3,400 collection sites nationwide. To find a collection point in your area, go to thermostat-recycle.org and enter your zip code.


Contact Us

Leave a message
Contact Us For More Information on HVAC Controls Contact Us x
jQuery("a[href*='.docx'],a[href*='.pdf']").attr("onclick","LogClick(this);")