X Close
Heating Cooling High Volume Output Thermostats

Heating Cooling High Volume Output Thermostats

T-4756 Series
Download Specs
The T-4756 Thermostat is a high volume output, dual-temperature, dual-dial, heatingcooling thermostat. The T-4756 provides automatic changeover between direct and reverse actions when supply pressure changes from 15 to 20 psig (105 to 40 kPa).
Features and Benefits
  • Includes Fahrenheit dial
  • Available in vertical or horizontal model
  • Sensitivity Adjustable from .75 to 4.0 psig/°F (9 to 50 kPa/°C) Factory set at approximately 2.5 psig/°F (32 kPa/°C)
  • Flow Capacity 400 SCIM (107 mL/s)
  • Air Consumption 20 SCIM (5 mL/s)
  • Supply Pressure 13 to 25 psig (91 to 175 kPa) 15 psig (105 kPa) 20 psig (140 kPa)
  • Dial Range 55 to 85°F (Two Dials)
  • Air Connections Two (Supply and Output)
  • Special Feature Dual Dials, separate set point adjustments
Disclaimer: Lorem ipsum copy about spam sit amet, consectetur adipisicing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliquadolore magnam aliquam quaerat voluptatem. sed do eiusmod tempor incididunt ut labore et dolore magna aliquadolore magnam aliquam quaerat voluptatem.
Cancel
Download
Recycling Program

Johnson Controls supports and sponsors thermostat recycling programs in the U.S. and Canada. We are a member of the Thermostat Recycling Corporation (TRC), a not-for profit organization that facilites the collection and proper disposal of mercury-containing thermostats in the United States. TRC maintains a network of more than 3,400 collection sites nationwide. To find a collection point in your area, go to thermostat-recycle.org and enter your zip code.


Contact Us

Leave a message
Contact Us For More Information on HVAC Controls Contact Us x
jQuery("a[href*='.docx'],a[href*='.pdf']").attr("onclick","LogClick(this);")