X Close
High Resolution Color Touch Screen Digital Room Thermostats

High Resolution Color Touch Screen Digital Room Thermostats

T8000 and T9000 Series
Download Specs
The T8000 and T9000 Series High-Resolution Color Touch Screen Digital Room Thermostats are multi-functional devices that offer a simple-to-use color touch screen user interface. These stand-alone digital room thermostats with Wi-Fi (T9000) or optional Wi-Fi accessories (T8000) are designed to program and configure temperature control of a wide range of heating and cooling equipment, in both residential and commercial applications.

Skyport Cloud Services are available through a standard web browser, or a mobile device application can be downloaded for Android™ and Apple® devices through Google Play™ or iTunes® at no additional cost
Features and Benefits
Resources
  • Skyport Cloud Services Wi-Fi Accessory (ordered separately for T8000) — provides facility managers and end users with remote access to the digital room thermostat
  • Programmable occupancy schedule — reduces operating expenses by controlling the room based on occupant schedules
  • Local equipment runtime trending — provides easy access to energy usage information; shows how much energy was used to heat and/or cool over a 7-day period
  • Password protection capability — enforces setpoint energy policies by preventing tampering with the digital room thermostat settings in public spaces
  • Multi-lingual display options — provide a user interface in English, French, and Spanish
  • SD memory card input — reduces configuration time by making inputting and exporting data between digital room thermostats quick and easy
  • Configurable alerts — send messages to the digital room thermostat when certain conditions occur, such as when the room temperature exceeds a user-specified value.
Disclaimer: Lorem ipsum copy about spam sit amet, consectetur adipisicing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliquadolore magnam aliquam quaerat voluptatem. sed do eiusmod tempor incididunt ut labore et dolore magna aliquadolore magnam aliquam quaerat voluptatem.
Cancel
Download
Recycling Program

Johnson Controls supports and sponsors thermostat recycling programs in the U.S. and Canada. We are a member of the Thermostat Recycling Corporation (TRC), a not-for profit organization that facilites the collection and proper disposal of mercury-containing thermostats in the United States. TRC maintains a network of more than 3,400 collection sites nationwide. To find a collection point in your area, go to thermostat-recycle.org and enter your zip code.


Contact Us

Leave a message
Contact Us For More Information on HVAC Controls Contact Us x
jQuery("a[href*='.docx'],a[href*='.pdf']").attr("onclick","LogClick(this);")