X Close
Line Voltage Wall Thermostat Heating Cooling or Heating and Cooling

Line Voltage Wall Thermostat Heating, Cooling or Heating and Cooling

T-22 Series, T-25 Series, T-26 Series
Download Specs
For line voltage control of residential, commercial, or industrial heating or year-round air conditioning. Heat or cold anticipators are not required. The liquid-charged temperature sensing element and highly efficient diaphragm and leverage provide close temperature control.
Features and Benefits
  • Use for line voltage control of heating and cooling equipment.
  • Temperature range is 40 to 90°F (5 to 30°C), except energy conservation models
  • Attractive beige colored, high-impact plastic enclosure (T26 Series)
  • Close differential without the need for anticipators
  • Bi-metal thermometer supplied as standard except where indicated
  • Equipped with adjustable dial stops (T26 Series)
Disclaimer: Lorem ipsum copy about spam sit amet, consectetur adipisicing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliquadolore magnam aliquam quaerat voluptatem. sed do eiusmod tempor incididunt ut labore et dolore magna aliquadolore magnam aliquam quaerat voluptatem.
Cancel
Download
Recycling Program

Johnson Controls supports and sponsors thermostat recycling programs in the U.S. and Canada. We are a member of the Thermostat Recycling Corporation (TRC), a not-for profit organization that facilites the collection and proper disposal of mercury-containing thermostats in the United States. TRC maintains a network of more than 3,400 collection sites nationwide. To find a collection point in your area, go to thermostat-recycle.org and enter your zip code.


Contact Us

Leave a message
Contact Us For More Information on HVAC Controls Contact Us x
jQuery("a[href*='.docx'],a[href*='.pdf']").attr("onclick","LogClick(this);")