X Close
Single Temperature Low Volume Output Thermostat

Single Temperature Low Volume Output Thermostat

T-4100 Seris
Download Specs
The T-4100 Thermostat is a low volume output, single temperature thermostat.
Features and Benefits
  • Mounts vertically
  • Provided with exposed or concealed set point adjustment
  • Available as Direct Acting (DIR) or Reverse Acting (REV) model
  • Includes standard Fahrenheit and Celsius thermometer
  • Requires only one air connection with the use of a remote restrictor
  • Sensitivity Adjustable from 1 to 3 psig/°F (12 to 38 kPa/°C)
  • Factory set at approximately 2.5 psig/°F (32 kPa/°C)
  • Flow Capacity 45 SCIM (12 mL/s) with .007 in. Restrictor 25 SCIM (7 mL/s) with .005 in. Restrictor
  • Air Consumption 45 SCIM (12 mL/s) or 25 SCIM (7 mL/s) depending on Restrictor
  • Supply Pressure 13 to 25 psig (91 to 175 kPa) nominal 20 psig (140 kPa)
  • Dial Range 55 to 85°F or 12 to 28°C
  • Air Connections One Restricted Supply/Output
Disclaimer: Lorem ipsum copy about spam sit amet, consectetur adipisicing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliquadolore magnam aliquam quaerat voluptatem. sed do eiusmod tempor incididunt ut labore et dolore magna aliquadolore magnam aliquam quaerat voluptatem.
Cancel
Download
Recycling Program

Johnson Controls supports and sponsors thermostat recycling programs in the U.S. and Canada. We are a member of the Thermostat Recycling Corporation (TRC), a not-for profit organization that facilites the collection and proper disposal of mercury-containing thermostats in the United States. TRC maintains a network of more than 3,400 collection sites nationwide. To find a collection point in your area, go to thermostat-recycle.org and enter your zip code.


Contact Us

Leave a message
Contact Us For More Information on HVAC Controls Contact Us x
jQuery("a[href*='.docx'],a[href*='.pdf']").attr("onclick","LogClick(this);")