X Close
Submaster High Volume Output Thermostat

Submaster High Volume Output Thermostat

T-4003 Series
Download Specs
The T-4003 Submaster Thermostat is a high volume proportional thermostat. The T-4003 can be reset from a remote location, or in accordance with a referenced temperature variation.
Features and Benefits
  • Available in Direct Acting (DIR) and Reverse Acting (REV) models
  • Includes Fahrenheit dial
  • Available in horizontal model only
  • Sensitivity Fixed at approximately 2.5 psig/°F (32 kPa/°C)
  • Remote Reset Adjustable from 0.15 psig to 2.5 °F/PSI (1.8 to 30°C/kPa)
  • Flow Capacity 400 SCIM (107 mL/s)
  • Air Consumption 20 SCIM (5 mL/s)
  • Supply Pressure 13 to 25 psig (91 to 175 kPa), Nominal 20 psig (140 kPa)
  • Master Pressure Variable Input 0 to 20 psig (0 to 140 kPa)
  • Dial Range 55 to 85°F
  • Air Connections Three (Supply, Output, Remote Reset Input)
Disclaimer: Lorem ipsum copy about spam sit amet, consectetur adipisicing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliquadolore magnam aliquam quaerat voluptatem. sed do eiusmod tempor incididunt ut labore et dolore magna aliquadolore magnam aliquam quaerat voluptatem.
Cancel
Download
Recycling Program

Johnson Controls supports and sponsors thermostat recycling programs in the U.S. and Canada. We are a member of the Thermostat Recycling Corporation (TRC), a not-for profit organization that facilites the collection and proper disposal of mercury-containing thermostats in the United States. TRC maintains a network of more than 3,400 collection sites nationwide. To find a collection point in your area, go to thermostat-recycle.org and enter your zip code.


Contact Us

Leave a message
Contact Us For More Information on HVAC Controls Contact Us x
jQuery("a[href*='.docx'],a[href*='.pdf']").attr("onclick","LogClick(this);")