X Close


Control Valves Perfect for Unit Ventilators, VAV Boxes, Chillers & More
At Johnson Controls, our HVAC Control Valves and Actuators are designed for each other – this guarantees fast and easy installation for many applications. Choose from thousands of valve and actuator combinations that are built to deliver dependable, long-lasting and leak-proof performance. Our HVAC Ball Valves range from 1/2 - 20 inches and feature your choice of pneumatic, electric, spring return and non-spring return actuation.

Valve Products Catalog

PUBL Image
Product Categories
  • Threaded Ball Valves and Actuators
  • Threaded Globe Valves and Actuators
  • Zone and Fan Coil Valves
  • Flanged Globe or Ball Valves and Actuators
  • Butterfly Valves and Actuators
  • Pressure-Independent Valves
  • Other Valves and Actuators
  • Valve Sizing
Featured Product

Our new, patented 270° six-way valve and actuator line provides superior control in chilled beam and fan-coil installations. The 270° six-way valve and actuator minimizes the number of valves and actuators in an installation – replacing up to four valves and four actuators – while reducing operating costs. 

Introducing the Johnson Controls Six-Way Control Valve and Actuator

Discover the 270o Six-way Ball Valve, designed to regulate the flow of both hot and chilled water with an HVAC system.

Johnson Controls VG 1000 Series of Ball Valves and Actuators
Learn about the benefits of the VG 1000 Series of Ball Valves and Actuators from Johnson Controls, including high performance, compact size, reduced inventory with fewer sub-assembly parts, application versatility, and wide temperature range.
Sign up for Johnson Controls Newsletters and Product Updates

Contact Us

Leave a message
Contact Us For More Information on HVAC Controls Contact Us x